IESNA:LM-63-2002
[TEST]P1388741
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-9)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA6C-722-U-T3BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1050mA 6xLight Square PACKAGE 70CRI 2200K FIXTURE w/ TYPE III ANGLED BACKLIGHT CONTROL
[LAMP] (84) 2200K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.32A 278.3W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2200K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]25001.4
TILT=NONE
84 -1 1 38 22 1 1 1.5000 1.0000 0.0000
1.000 1 278.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 64 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 60 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
171.7 204.8 284.0 541.6 1453.2 2470.4 3408.4 4016.1 4617.2 5390.0 6374.2 7391.4 8805.0 10139.3 11262.2 12206.7 13078.7 13930.8 
14835.7 16031.3 17411.8 18713.0 19049.9 18488.5 17550.5 16480.4 15661.4 14974.4 12371.9 8071.8 3864.1 1869.3 990.8 402.9 231.2 
125.5 72.7 0.0 
171.7 211.4 284.0 528.4 1347.5 2430.8 3309.3 3969.8 4617.2 5383.4 6275.1 7417.8 8758.7 9967.5 11110.3 12048.2 12913.5 13726.0 
14650.7 15806.7 17240.0 18574.3 19036.7 18475.3 17477.8 16447.4 15588.7 14868.7 12391.7 8091.6 3943.4 1869.3 997.4 389.7 224.6 
118.9 72.7 0.0 
171.7 204.8 270.8 515.2 1235.2 2239.2 3243.2 3917.0 4564.3 5304.1 6189.2 7312.2 8474.7 9683.5 10680.9 11387.7 12101.1 12973.0 
13970.4 15146.1 16771.1 18640.4 19532.1 19168.8 17986.5 16810.7 16011.4 15357.5 13118.3 8910.7 4577.5 2113.7 1004.0 376.5 237.8 
132.1 79.3 0.0 
171.7 204.8 257.6 442.6 1063.5 2027.9 2932.8 3725.4 4405.8 5132.4 5984.5 7014.9 8091.6 9161.7 10066.6 10819.6 11328.2 12094.5 
13157.9 14492.2 16354.9 18296.9 19829.4 19908.6 18884.8 17510.9 16605.9 16004.8 14049.6 10522.4 5898.6 2681.8 1182.4 429.3 237.8 
151.9 99.1 0.0 
171.7 204.8 251.0 376.5 772.8 1572.1 2483.6 3395.2 4135.0 4835.1 5621.2 6598.8 7629.2 8732.3 9663.7 10469.5 11031.0 11480.2 12147.3 
13243.8 14967.8 17378.8 19657.6 20489.9 19717.1 18323.3 17451.4 16850.3 14974.4 12325.6 7939.7 3613.1 1618.3 601.1 270.8 185.0 
132.1 0.0 
171.7 198.2 237.8 310.5 528.4 1023.8 1856.1 2675.2 3586.7 4346.3 5066.3 5885.4 6816.8 7734.9 8798.4 9650.5 10330.8 10832.8 11202.7 
11850.1 12867.3 14703.6 17570.3 19862.4 20456.9 19082.9 18105.4 17372.2 15701.0 13356.1 10093.0 5964.7 2998.8 1175.8 416.1 244.4 
178.3 0.0 
171.7 198.2 218.0 264.2 356.7 574.7 997.4 1684.4 2437.4 3269.7 4075.5 4947.4 5700.4 6519.5 7411.2 8322.8 9102.2 9815.6 10350.6 
10898.9 11585.8 12669.1 14399.7 17055.1 19710.5 20635.2 20073.8 19347.2 16764.5 13917.5 11116.9 8897.4 5647.6 2668.6 1083.3 
350.1 237.8 0.0 
171.7 191.6 211.4 244.4 303.8 409.5 680.4 1122.9 1790.1 2490.2 3276.3 4095.3 4894.6 5700.4 6493.1 7391.4 8170.9 8970.1 9637.3 10311.0 
11004.6 11916.1 13309.8 15370.7 18237.5 20364.4 20780.5 20549.3 18310.1 15113.1 11988.8 9571.2 6896.0 3877.4 1624.9 455.8 
270.8 0.0 
171.7 185.0 204.8 231.2 264.2 323.7 455.8 667.1 1076.7 1638.1 2305.3 3012.1 3791.5 4577.5 5403.2 6235.5 7034.7 7860.4 8646.4 9406.1 
10205.3 11149.9 12398.3 14029.8 16136.9 18759.3 19961.5 20331.4 19816.1 17418.4 14122.3 10872.5 7721.7 5033.3 2232.6 739.8 
310.5 0.0 
171.7 185.0 191.6 204.8 211.4 231.2 251.0 290.6 343.5 436.0 587.9 812.5 1122.9 1565.5 2080.7 2655.4 3276.3 4009.5 4795.5 5680.6 6638.4 7761.3 
9095.6 10694.1 12537.0 14505.4 15701.0 16467.2 17689.2 17041.9 14122.3 9789.2 5898.6 3097.9 1301.3 383.1 251.0 0.0 
171.7 178.3 178.3 178.3 185.0 185.0 185.0 191.6 185.0 191.6 191.6 198.2 211.4 224.6 264.2 303.8 363.3 442.6 548.2 700.2 891.7 1182.4 1572.1 2193.0 
3210.2 5006.9 6539.3 7497.1 8851.2 7569.8 5528.7 3884.0 2556.3 1321.1 383.1 92.5 26.4 0.0 
171.7 171.7 171.7 165.1 165.1 165.1 165.1 158.5 151.9 151.9 151.9 151.9 145.3 138.7 138.7 138.7 145.3 158.5 171.7 191.6 218.0 237.8 270.8 317.1 416.1 706.8 
1056.9 1393.7 2272.3 2411.0 1704.2 1037.0 601.1 277.4 112.3 46.2 19.8 0.0 
171.7 165.1 165.1 158.5 151.9 151.9 145.3 138.7 132.1 132.1 125.5 118.9 112.3 105.7 92.5 85.9 79.3 79.3 79.3 79.3 79.3 79.3 72.7 72.7 59.4 52.8 52.8 
52.8 66.1 79.3 59.4 52.8 52.8 39.6 26.4 19.8 19.8 0.0 
171.7 158.5 151.9 138.7 132.1 125.5 118.9 105.7 99.1 85.9 72.7 66.1 52.8 46.2 39.6 33.0 26.4 26.4 19.8 13.2 13.2 13.2 6.6 6.6 6.6 6.6 6.6 6.6 6.6 6.6 0.0 0.0 6.6 
6.6 13.2 13.2 13.2 0.0 
171.7 151.9 138.7 125.5 112.3 105.7 92.5 79.3 66.1 52.8 46.2 33.0 26.4 19.8 13.2 6.6 6.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.6 6.6 
13.2 13.2 0.0 
171.7 145.3 125.5 112.3 99.1 79.3 72.7 59.4 46.2 33.0 26.4 13.2 13.2 6.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.6 6.6 
13.2 0.0 
171.7 138.7 118.9 99.1 85.9 72.7 52.8 39.6 33.0 19.8 13.2 6.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.6 
6.6 0.0 
171.7 138.7 112.3 92.5 72.7 59.4 46.2 33.0 26.4 13.2 6.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.6 
0.0 
171.7 132.1 112.3 85.9 72.7 59.4 39.6 26.4 19.8 13.2 6.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
171.7 138.7 112.3 85.9 72.7 52.8 39.6 33.0 19.8 13.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
171.7 138.7 112.3 92.5 72.7 52.8 46.2 33.0 26.4 13.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
171.7 138.7 112.3 92.5 72.7 52.8 46.2 33.0 26.4 19.8 6.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
